HUBBELL
Image of WHSWB WEJTAP™ Series Hotstick Wire Brush

WEJTAP™ Series Hotstick Wire Brush

Brand: Burndy

Catalog ID: WHSWB

WEJTAP™ Hotstick Wire Brush.

  • Attaches to universal hotstick
  • Use for cleaning the contact surface of the line conductor

General

Application

Tapping

Catalog Number

WHSWB

Series

WEJTAP™ Series

Tool Type

Powder Actuated

Trade Name

WEJTAP™

Type

Powder Actuated

UPC

781810010600

UPC 14 Digit GTIN

00781810010600

Dimensions

Weight

0.59 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

WEJTAP™ Hotstick Wire Brush

Pallet Quantity

464