
Brand: Burndy
Catalog ID: WHHWB
Application
Tapping
Catalog Number
WHHWB
Series
WEJTAP™ Series
Tool Type
Powder Actuated
Trade Name
WEJTAP™
Type
Powder Actuated
UPC
781810010723
UPC 14 Digit GTIN
00781810010723
Dimensions
6 in x 2.2 in x 2.2 in
Height
2.2 in
Length
6 in
Weight
0.37 lb
Width
2.2 in
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
WEJTAP™ Wire Brush
Pallet Quantity
464