HUBBELL
Hydraulic Hand Pump, 1-1/8 Quarts Reservoir Volume, 10000 psi
Image of HP10 Hydraulic Hand Pump, 1-1/8 Quarts Reservoir Volume, 10000 psi

Hydraulic Hand Pump, 1-1/8 Quarts Reservoir Volume, 10000 psi

Brand: Burndy

Catalog ID: HP10

Pump, Hand, 10K psi, 1-1/8 Quarts.

  • Handle grip
  • Long arm
  • Built-in factory set pressure relief valve
  • Quick disconnect hydraulic fitting
  • Lightweight rugged design - portable
  • Sturdy leg stabilizers

Hand Pumps Are Designed To Match The Output Pressure Requirements Of HYPRESS Heads And Cutters, Each Pump Is Equipped With A Built-In, Factory Set Pressure Release Valve With Audible Click To Signal Completion Of Crimp Cycle, Durable, Long Life Expectancy, Easy To Transport And Move Tool Around Job Site With Built In Handle, Maximum Mechanical Advantage Provided With Long Handle, Solid Tool Base Provided With Sturdy Broad Leg Stabilizers, Save Time With Quick Disconnect Hydraulic Fitting, High Quality Crimps Provided With Built-In, Factory Set Pressure Release Valve And Audible Click To Signal Completion Of Crimp

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

HP10

EU RoHS Indicator

Yes

Tool Type

Pump, Manual Hydraulic

Type

Pump

UPC

781810008294

UPC 14 Digit GTIN

00781810008294

Dimensions

Dimensions

24.75 in x 5 in x 8 in

Height

8 in

Length

24.75 in

Weight

18 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Pump only

Pallet Quantity

60