HUBBELL
Image of PSC6003630 Ground Clamp, C-Type, Type I-Class A-Grade 7H, 2.5in. Jaw Opening

Ground Clamp, C-Type, Type I-Class A-Grade 7H, 2.5in. Jaw Opening

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003630

Ground Clamp, C-Type, Type I-Class A-Grade 7H, 2.5in. Jaw Opening

  • C-Type Ground Clamp
  • Continuous Current 550A
  • Fault Current Rating 68kA, X/R=30
  • Main Line Range Max. 2.5"
  • Main Line Range Min. 0.625"
  • Grounding Cable 350MCM
  • ASTM Type I, Class A, Grade 7H
  • Jaws Smooth
  • Ferrule Threaded