HPS_PPHID_250062
HPS_PPHID_250062
HPS_PPHID_249849

Storage Bag for C4030342

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSP6435005

TOOL BAG, 7 ft 8 in L X 9 in W

Product details

General

Type
Container
UPC
096359503903

Dimensions

Length
7 ft 8 in
Length Metric
2.3 m
Weight
1.9 lb
WeightMetric
0.8 kg
Width
9 in
WidthMetric
228.6 mm

Resources and downloads