Tool Bag, 2’ 10” L X 15” Top

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

P644

TOOL BAG, 2' 10" L X 15" W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

Product details

General

Die Type
W
EU RoHS Indicator
No
Item Type
29
Trade Name
N
Type
Container
UPC
096359050582
UPC 12 Digit
7818104710299

Dimensions

Length
2 ft 10 in
Length Metric
0.8 m
Weight
0.9 lb
WeightMetric
0.4 kg
Width
15 in
WidthMetric
381 mm

Certifications And Compliance

Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
N
Certification - UL Recognized
N
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads

Specifications