HUBBELL
Image of P6218 Tool Bag, 9 ft (2,743 mm) X 7.5 in (190 mm)

Tool Bag, 9 ft (2,743 mm) X 7.5 in (190 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: P6218

TOOL BAG, 9 ft L X 7.5 in W, waterproof storage bags help guard against contaminants and abrasion to help maintain the insulating properties of hotline tools. Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service. Snaps, Velcro® closures and custom-tailored pockets fit the appropriate tools listed below and on facing page.

  • Yellow heavy-duty vinyl-impregnated fabric lasts for years of rugged service
  • Snaps, Velcro® closures and custom-tailored pockets

General

Catalog Number

P6218

EU RoHS Indicator

No

Type

Container

UPC

096359050438

Dimensions

Length

9 ft

Length Metric

2.7 m

Weight

1.7 lb

Weight Metric

0.7 kg

Width

7.5 in

Width Metric

190.5 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10