HUBBELL
Tongue Type Strain Jack for Strain Poles, 24 in (0.6 m)
Image of V4010157 Tongue Type Strain Jack for Strain Poles, 24 in (0.6 m)

Tongue Type Strain Jack for Strain Poles, 24 in (0.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: V4010157

ASSEMBLY, 24" SCREW JACK, Acme Thread Strain Jack.

Strain Jack (24" Long) Tongue Type

General

Catalog Number

V4010157

EU RoHS Indicator

No

Style

Accessories

UPC

096359205173

Dimensions

Dimensions

31.25 in x 2.5 in x 1 in

Dimensions Metric

79.4 mm x 6.4 mm x 2.5 mm

Height

1 in

Height Metric

2.5 mm

Length

31.25 in

Length Metric

79.4 mm

Weight

4.4 lb

Weight Metric

2 kg

Width

2.5 in

Width Metric

6.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No