
Brand: CHANCE Lineman Grade Tools
Catalog ID: E4010138P
Catalog Number
E4010138P
EU RoHS Indicator
No
Style
Accessories
UPC
096359083931
Length
2 in
Length Metric
5.1 mm
Weight
2 lb
Weight Metric
0.9 kg
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No