HUBBELL
Image of 059738P Klik Pin, 0.187 X 1.562 in

Klik Pin, 0.187 X 1.562 in

Brand: CHANCE Lineman Grade Tools

Catalog ID: 059738P

Klix Pin.

  • Tested per OSHA & ASTM F711
  • For many transmission and EHV maintenance applications
  • Help support conductors while insulators are removed and replaced
  • Used with yoke plates and hook assemblies at the conductor
  • Also used for structure ends of suspension, V-string or deadend insulator strings
  • 5 stainless-steel crosspins are located at 6" intervals on the 2"-diameterEpoxiglas® poles to support hot-end trunnions or hooks
  • Engaging deadend and suspension yokes at the hot end also require the adjustable, heat-treated aluminum pole clamp
  • Pole clamp can be unlocked and positioned by hotsticks
  • On cold end, a high-strength steel strain-jack with bronze tongue provides take-up with a ratchet wrench (see page 2257) and trunnions (page 2255)) (Wrench and trunnions must be ordered as separate items)
  • Standard strain jack included with each strain pole provides 12" of adjustment