HUBBELL
Image of PSC4002916 Fixed Strain Pole, 134 in (3.4 m), Clevis to Clevis

Fixed Strain Pole, 134 in (3.4 m), Clevis to Clevis

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4002916

Pole, Strain 113" with Clevis to Clevis

  • Working length 113"
  • Max load 12,000 lb