HUBBELL
Image of M1979 Tower Handline Gin

Tower Handline Gin

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1979

The aluminum angle Tower Handline Gin is 3' x 3" x .25" with an aluminum-weld end-plate securing a bronze, free-swivel butt ring. Snatch blocks hooked into the butt ring keep handlines from dragging over the tower structure, giving clearance to tools in transit. Bronze mounting hooks of the Tower Gin are held in place with bronze wing nuts on plated steel bolts. Hook adjustment will fit tower angle from 1.75" x 1.75" up to 6" x 6". Maximum load for the gin is 500 pounds.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

General

Catalog Number

M1979

EU RoHS Indicator

No

Style

Tower Gin

UPC

096359044154

Dimensions

Dimensions

21.0 in x 10 in x 3 in

Dimensions Metric

533.4 mm x 254 mm x 76 mm

Height

3 in

Height Metric

76 mm

Length

21 in

Length Metric

533.4 mm

Lengths - Extended

21

Weight

7 lb

Weight Metric

3.1 kg

Width

10 in

Width Metric

254 mm

Certifications And Compliance

EU RoHS Indicator

No