HUBBELL
Image of H4720114 Suspension Link Stick, 114 in (2.9 m), 1.5 in (38 mm) dia.

Suspension Link Stick, 114 in (2.9 m), 1.5 in (38 mm) dia.

Brand: CHANCE Lineman Grade Tools

Catalog ID: H4720114

LINK STICK, SUSPENSION 1 1/2 X 9-1/2 FT, The Suspension Link Stick is designed for use on conductors from 1" to 2.5" diameter and can be used with various types of takeup devices at the structure end. The lip of the hook, actuated by an eye screw, swivels to accommodate various conductor sizes. The maximum load is 6,500 pounds.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.