
Brand: CHANCE Lineman Grade Tools
Catalog ID: GP204
Catalog Number
GP204
End A Type
11/16" Ratchet
End B Type
15/16" Ratchet
EU RoHS Indicator
No
Material Type
Non-Standard
UPC
096359312598
Length
9.25 in
Length Metric
235 mm
Weight
0.75 lb
Weight Metric
0.34 kg
Wrench Size - End A
3/4 in
Wrench Size - End B
7/8 in
Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No