HUBBELL
Image of 215ELA03 15 Kv Class Elbow Arrester (2.55 kV MCOV)

15 Kv Class Elbow Arrester (2.55 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215ELA03

Deadfront Elbow Arrester, 15kV 2.55 MCOV

To learn more about identifying the right Elbow Arrester on varying applications, visit our blog here.

General

Catalog Number

215ELA03

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359360537

Dimensions

Dimensions

8.438 in x 2.85 in x 9.438 in

Height

9.438 in

Length

8.438 in

Weight

3.7 lb

Width

2.85 in

Electrical Ratings

Duty Cycle

3 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 9.8 kV @ 1.5 kA
  • 10.3 kV @ 3 kA
  • 11 kV @ 5 kA
  • 12.3 kV @ 10 kA
  • 14.3 kV @ 20 kA
  • 18.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

8.5 kV

MCOV

2.55 kV

Certifications And Compliance

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

160

Standard Package

1