HUBBELL
Image of 215ELA15 15 kV Class Elbow Arrester (12.7 kV MCOV)

15 kV Class Elbow Arrester (12.7 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215ELA15

Deadfront Elbow Arrester, 15kV 12.7 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215ELA15

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359360490

Dimensions

Dimensions

10.375 in x 2.85 in x 12.875 in

Height

12.875 in

Length

10.375 in

Weight

5.2 lb

Width

2.85 in

Electrical Ratings

Duty Cycle

15 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 45.5 kV @ 1.5 kA
  • 48.5 kV @ 3 kA
  • 52 kV @ 5 kA
  • 57.5 kV @ 10 kA
  • 67.5 kV @ 20 kA
  • 87.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

40 kV

MCOV

12.7 kV

Certifications And Compliance

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Carton Quantity

1

Pallet Quantity

108

Standard Package

1