HUBBELL
Image of 215ELA18 15 kV Class Elbow Arrester (15.3 kV MCOV)

15 kV Class Elbow Arrester (15.3 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215ELA18

Deadfront Elbow Arrester, 15kV 15.3 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215ELA18

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359392941

Dimensions

Dimensions

9.000 in x 2.85 in x 10.00 in

Height

10 in

Length

9 in

Weight

5.2 lb

Width

2.85 in

Electrical Ratings

Duty Cycle

18 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 52 kV @ 1.5 kA
  • 56 kV @ 3 kA
  • 60 kV @ 5 kA
  • 66 kV @ 10 kA
  • 78 kV @ 20 kA
  • 101 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

46 kV

MCOV

15.3 kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1