HUBBELL
Image of 215ELA10 15 kV Class Elbow Arrester (8.4 kV MCOV)
Buy America(n) Qualified

15 kV Class Elbow Arrester (8.4 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215ELA10

Deadfront Elbow Arrester, 15kV 8.4 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

215ELA10

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359266631

Dimensions

Dimensions

8.500 in x 2.85 in x 9.500 in

Height

9.5 in

Length

8.5 in

Weight

3.7 lb

Width

2.85 in

Electrical Ratings

Duty Cycle

10 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 27 kV @ 1.5 kA
  • 29.5 kV @ 3 kA
  • 31.5 kV @ 5 kA
  • 36 kV @ 10 kA
  • 41.5 kV @ 20 kA
  • 53 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

24 kV

MCOV

8.4 kV

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Carton Quantity

1

Pallet Quantity

160

Standard Package

1