HUBBELL
Image of 225ELA18 25 kV Class Elbow Arrester (15.3 kV MCOV)
Buy America(n) Qualified

25 kV Class Elbow Arrester (15.3 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225ELA18

Deadfront Elbow Arrester, 25kV 15.3 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225ELA18

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359266648

Dimensions

Dimensions

7.75 in x 3.0625 in x 12.75 in

Height

12.75 in

Length

7.75 in

Weight

5.2 lb

Width

3.0625 in

Electrical Ratings

Duty Cycle

18 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 52 kV @ 1.5 kA
  • 56 kV @ 3 kA
  • 60 kV @ 5 kA
  • 66 kV @ 10 kA
  • 78 kV @ 20 kA
  • 101 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

46 kV

MCOV

15.3 kV

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1