HUBBELL
Image of 225ELA21 200A 25 kV Class Elbow Arrester (17 kV MCOV)
Buy America(n) Qualified

200A 25 kV Class Elbow Arrester (17 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225ELA21

Deadfront Elbow Arrester, 25kV 17 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225ELA21

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359266655

Dimensions

Dimensions

7.75 in x 3.625 in x 13.385 in

Height

13.385 in

Length

7.75 in

Weight

5.2 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

21 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 55 kV @ 1.5 kA
  • 60 kV @ 3 kA
  • 64 kV @ 5 kA
  • 73 kV @ 10 kA
  • 84 kV @ 20 kA
  • 107 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

49 kV

MCOV

17 kV

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

108

Standard Package

1