HUBBELL
Image of 225ELA09 25 kV Class Elbow Arrester (7.65 kV MCOV)

25 kV Class Elbow Arrester (7.65 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225ELA09

Deadfront Elbow Arrester, 25kV 7.65 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225ELA09

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359392873

Dimensions

Dimensions

7.75 in x 3.0625 in x 11.25 in

Height

11.25 in

Length

7.75 in

Weight

3.7 lb

Width

3.0625 in

Electrical Ratings

Duty Cycle

9 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 26.8 kV @ 1.5 kA
  • 28 kV @ 3 kA
  • 30 kV @ 5 kA
  • 33 kV @ 10 kA
  • 39 kV @ 20 kA
  • 50.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

23 kV

MCOV

7.65 kV

Certifications And Compliance

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Standard Package

1