HUBBELL
Image of 225ELA10 25 kV Class Elbow Arrester (8.4 kV MCOV)
Buy America(n) Qualified

25 kV Class Elbow Arrester (8.4 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 225ELA10

Deadfront Elbow Arrester, 25kV 8.4 MCOV

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

225ELA10

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Material Type

Standard

Type

Underground Arresters

UPC

096359360575

Dimensions

Dimensions

7.75 in x 3.0625 in x 10.875 in

Height

10.875 in

Length

7.75 in

Weight

3.7 lb

Width

3.0625 in

Electrical Ratings

Duty Cycle

10 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 27 kV @ 1.5 kA
  • 29.5 kV @ 3 kA
  • 31.5 kV @ 5 kA
  • 36 kV @ 10 kA
  • 41.5 kV @ 20 kA
  • 53 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

24 kV

MCOV

8.4 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Standard Package

1