HUBBELL
Image of 236ELA27 35 kV Class Large Interface Elbow Arrester

35 kV Class Large Interface Elbow Arrester

Brand: Hubbell Power Systems

Catalog ID: 236ELA27

ELBOW ARRESTER, 35KV 22 MCOV, Mates with IEEE Std. 386, Interface 9

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

236ELA27

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material Type

Standard

Type

Underground Arresters

UPC

096359684527

Dimensions

Dimensions

10.50 in x 3.625 in x 16.69 in

Height

16.69 in

Length

10.5 in

Weight

6.5 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

27 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 70.8 kV @ 1.5 kA
  • 75.4 kV @ 3 kA
  • 80.4 kV @ 5 kA
  • 90.5 kV @ 10 kA
  • 104.6 kV @ 20 kA
  • 130.7 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

69 kV

MCOV

22 kV

Certifications And Compliance

EU RoHS Indicator

No

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

64

Standard Package

1