HUBBELL
Image of 236ELA30 35 kV Class Large Interface Elbow Arrester

35 kV Class Large Interface Elbow Arrester

Brand: Hubbell Power Systems

Catalog ID: 236ELA30

ELBOW ARRESTER, 35KV 24.4 MCOV, Mates with IEEE Std. 386, Interface 9

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

236ELA30

Grounding Style

36 in Line Lead

Material Type

Standard

Type

Underground Arresters

UPC

096359735878

Dimensions

Dimensions

10.50 in x 3.625 in x 16.50 in

Height

16.5 in

Length

10.5 in

Weight

6.5 lb

Width

3.625 in

Electrical Ratings

Duty Cycle

30 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 78.7 kV @ 1.5 kA
  • 83.8 kV @ 3 kA
  • 89.3 kV @ 5 kA
  • 100.6 kV @ 10 kA
  • 116.2 kV @ 20 kA
  • 145.2 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

74 kV

MCOV

24.4 kV

Operational

Maximum Operating Altitude

6000 ft

Logistics

Pallet Quantity

64

Standard Package

1