HUBBELL
35 kV Class Large Interface Elbow Arrester (27 kV MCOV )
Image of 236ELA33 35 kV Class Large Interface Elbow Arrester (27 kV MCOV )

35 kV Class Large Interface Elbow Arrester (27 kV MCOV )

Brand: Hubbell Power Systems

Catalog ID: 236ELA33

ELBOW ARRESTER, 35KV 27 MCOV, Mates with IEEE Std. 386, Interface 9

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

General

Catalog Number

236ELA33

Grounding Style

36 in Line Lead

Type

Underground Arresters

UPC

096359801122

Dimensions

Dimensions

10.50 in x 3.625 in x 16.50 in

Height

16.5 in

Length

10.5 in

Width

3.625 in

Electrical Ratings

Duty Cycle

33 kV

kV Class

35 kV

Maximum Discharge Voltage

  • 107.6 kV @ 1.5 kA
  • 92.2 kV @ 3 kA
  • 98.3 kV @ 5 kA
  • 110.7 kV @ 10 kA
  • 127.9 kV @ 20 kA
  • 159.8 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

77.5 kV

MCOV

26.9 kV

Logistics

Pallet Quantity

64

Standard Package

1