text.skipToContent text.skipToNavigation

15 kV Elbow Tap Plug Kit, with Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 615ETPLM31S

Product Details

General

Connector Type Aluminum
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point No

Dimensions

Weight 9.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor 450
Stranded or Compressed Conductor 400

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems T-Body Assembly with Reducing Taps (VI03012E)

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)

Hubbell Power Systems T-Body Connector Assembly (VI03011E)