HUBBELL
Image of 615ETPL36S 15 kV Elbow Tap Plug Kit, with Shield Adapter Kit

15 kV Elbow Tap Plug Kit, with Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 615ETPL36S

15 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 1.180 in - 1.465 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

615ETPL36S

Connector Type

Aluminum

Material Type

Non-Standard

Type

600Amp Dead Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Dimensions

12.41 in x 3.50 in x 13.00 in

Height

13 in

Length

12.41 in

Weight

9.15 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Solid or Compacted Conductor

750/800

Stranded or Compressed Conductor

650

Configuration

Connector Type

Aluminum

With Seal Kit

Yes

With Test Point

No

Logistics

Standard Package

1