HPS_ID_625ETPxxxS_PRODIMAGE
* Representative image
HPS_ID_625ETPxxxS_PRODIMAGE

25/28 kV Elbow Tap Plug Kit, with Shield Adapter Kit

Brand:

Hubbell

Catalog ID:

625ETPK33S

25/28 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
No

Dimensions

Weight
9.15 lb

Electrical Ratings

AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
Current Rating
200 A
kV Class
25/28 kV

Conductor Related

Solid or Compacted Conductor
600
Stranded or Compressed Conductor
500

Logistics

Standard Package
1

Resources and downloads