text.skipToContent text.skipToNavigation

25/28 kV Elbow Tap Plug Kit with Test Point and Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 625ETPL35TS

25/28 kV 600 Amp Elbow Tap Plug Kit with Test Point. Cable insulation range 1.180 in - 1.465 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

Product Details

General

Connector Type Aluminum
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point Yes

Dimensions

Weight 9.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 200 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 700
Stranded or Compressed Conductor 600

Logistics

Standard Package 1

Resources/Downloads