HUBBELL
Image of 615LRTPL30S 15 kV LRTP Kit w/ Shield Adapter Kit

15 kV LRTP Kit w/ Shield Adapter Kit

Brand: Hubbell Power Systems

Catalog ID: 615LRTPL30S

15 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 1.180 in - 1.465 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

615LRTPL30S

Material Type

Non-Standard

Type

600Amp Dead Break

With Seal Kit

Yes

With Test Point

No

Dimensions

Weight

10 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

kV Class

15 kV

Conductor Related

Solid or Compacted Conductor

400

Stranded or Compressed Conductor

350

Configuration

With Seal Kit

Yes

With Test Point

No

Logistics

Standard Package

1