text.skipToContent text.skipToNavigation

15 kV LRTP Kit w/ Test Point and Jacket Seal Kit

by Hubbell Power Systems 

Catalog ID: 615LRTPH27TJ

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 0.850 in - 1.050 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum Threaded
EU RoHS Indicator No
Type 600 Amp Dead Break
UPC 096359437772
With Seal Kit Yes
With Test Point Yes

Dimensions

Weight 10.000 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 600 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor 250
Stranded or Compressed Conductor 4/0

Logistics

Pallet Quantity 64
Standard Package 1