text.skipToContent text.skipToNavigation

15 kV LRTP Kit w/ Test Point and Shield Adapter Kit

by Hubbell Power Systems 

Catalog ID: 615LRTPK28TS

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

Product Details

General

Connector Type Aluminum Threaded
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point Yes

Dimensions

Weight 10.000 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 200 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor 300
Stranded or Compressed Conductor 250

Logistics

Standard Package 1

Resources/Downloads

Videos

Hubbell Power Systems T-Body Assembly with Reducing Taps (VI03012E)

Hubbell Power Systems In Depth: T-Body Kits (VI03040E1019)

Hubbell Power Systems T-Body Connector Assembly (VI03011E)

Hubbell Power Systems In Depth: Proper Torque for Underground Cable Accessories (VI03043E1219)