HPS_ID_615LRTPxxxTS_PRODIMAGE
* Representative image
HPS_ID_615LRTPxxxTS_PRODIMAGE

15 kV LRTP Kit w/ Test Point and Shield Adapter Kit

Brand:

Hubbell

Catalog ID:

615LRTPK31TS

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum Threaded
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes

Dimensions

Weight
10 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV

Conductor Related

Solid or Compacted Conductor
450
Stranded or Compressed Conductor
400

Logistics

Standard Package
1

Resources and downloads