text.skipToContent text.skipToNavigation

15 kV LRTP Kit w/ Test Point

by Hubbell Power Systems 

Catalog ID: 615LRTPL38T

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 1.180 in - 1.465 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum Threaded
EU RoHS Indicator No
Type 600 Amp Dead Break
UPC 096359391715
With Seal Kit No
With Test Point Yes

Dimensions

Weight 9.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 600 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor 900
Stranded or Compressed Conductor 700/750

Logistics

Pallet Quantity 64
Standard Package 1