text.skipToContent text.skipToNavigation

15 kV LRTP Kit w/ Test Point

by Hubbell Power Systems 

Catalog ID: 615LRTPG30T

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 0.760 in - 0.950 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum Threaded
Type 600 Amp Dead Break
With Seal Kit No
With Test Point Yes

Dimensions

Weight 9.500 lb

Electrical Ratings

AC Withstand Voltage (1 min) 34 kV
Basic Impulse Level 95 kV
Corona Extinction (3pC) 11 kV
Current Rating 600 A
kV Class 15 kV

Conductor Related

Solid or Compacted Conductor 400
Stranded or Compressed Conductor 350

Logistics

Standard Package 1

Resources/Downloads