HPS_ID_625LRTPxxxJ_PRODIMAGE
* Representative image
HPS_ID_625LRTPxxxJ_PRODIMAGE

25/28 kV LRTP Kit w/ Jacket Seal Kit

Brand:

Hubbell

Catalog ID:

625LRTPM35J

25/28 kV 600 Amp Load Break Reducing Tap Plug Kit. Cable insulation range 1.370 in - 1.630 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum Threaded
Type
600 Amp Dead Break
With Seal Kit
Yes
With Test Point
No

Dimensions

Weight
10 lb

Electrical Ratings

AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV

Conductor Related

Solid or Compacted Conductor
700
Stranded or Compressed Conductor
600

Logistics

Standard Package
1

Resources and downloads