Brand: Hubbell Power Systems
Catalog ID: 625LRTPK32J
Catalog Number
625LRTPK32J
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
Yes
With Test Point
No
Weight
10 lb
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
kV Class
25/28 kV
Solid or Compacted Conductor
500/550
Stranded or Compressed Conductor
450
With Seal Kit
Yes
With Test Point
No
Standard Package
1