
Brand: Hubbell Power Systems
Catalog ID: 625LRTPF26S
Catalog Number
625LRTPF26S
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
No
Weight
10 lb
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
kV Class
25/28 kV
Solid or Compacted Conductor
4/0
Stranded or Compressed Conductor
3/0
With Seal Kit
Yes
With Test Point
No
Standard Package
1