Brand: Hubbell Power Systems
Catalog ID: 625LRTPL34S
Catalog Number
625LRTPL34S
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
No
Weight
10 lb
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
kV Class
25/28 kV
Solid or Compacted Conductor
650
Stranded or Compressed Conductor
550
With Seal Kit
Yes
With Test Point
No
Standard Package
1