Brand: Hubbell Power Systems
Catalog ID: 625LRTPLM39TJ
Catalog Number
625LRTPLM39TJ
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Weight
10 lb
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
kV Class
25/28 kV
Stranded or Compressed Conductor
800
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1