
Brand: Hubbell Power Systems
Catalog ID: 625LRTPM36T
Catalog Number
625LRTPM36T
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
Yes
Weight
9.5 lb
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
kV Class
25/28 kV
Solid or Compacted Conductor
750/800
Stranded or Compressed Conductor
650
With Seal Kit
No
With Test Point
Yes
Standard Package
1