Brand: Hubbell Power Systems
Catalog ID: 625LRTPN39TS
Catalog Number
625LRTPN39TS
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Weight
10 lb
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
kV Class
25/28 kV
Stranded or Compressed Conductor
800
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1