Brand: Hubbell Power Systems
Catalog ID: 625LRTPLM28TS
Catalog Number
625LRTPLM28TS
Material Type
Non-Standard
Type
600Amp Dead Break
With Seal Kit
Yes
With Test Point
Yes
Weight
10 lb
AC Withstand Voltage (1 min)
40 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
19 kV
kV Class
25/28 kV
Solid or Compacted Conductor
300
Stranded or Compressed Conductor
250
With Seal Kit
Yes
With Test Point
Yes
Standard Package
1