
Brand: Hubbell Power Systems
Catalog ID: 625LRTPK27
Catalog Number
625LRTPK27
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
No
Weight
9.5 lb
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
kV Class
25/28 kV
Solid or Compacted Conductor
250
Stranded or Compressed Conductor
4/0
With Seal Kit
No
With Test Point
No
Pallet Quantity
64
Standard Package
1