Brand: Hubbell Power Systems
Catalog ID: 625LRTPM35
Catalog Number
625LRTPM35
Material Type
Non-Standard
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
No
Weight
9.5 lb
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
kV Class
25/28 kV
Solid or Compacted Conductor
700
Stranded or Compressed Conductor
600
With Seal Kit
No
With Test Point
No
Standard Package
1