HUBBELL
Image of 625BTJ27J 25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit

25/28 kV, 600 Amp, T-Body Kit, w/ Jacket Seal kit

Brand: Hubbell Power Systems

Catalog ID: 625BTJ27J

25/28 kV 600 Amp T-Body Kit. Cable insulation range 0.980 in - 1.180 in. Kit includes T-body, insulating plug with cap, 4/0 compression lug, threaded stud, cable adapter, and seal kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

625BTJ27J

Connector Type

Aluminum

EU RoHS Indicator

No

Material Type

Non-Standard

Type

600 Amp Dead Break

UPC

096359437925

With Seal Kit

Yes

With Test Point

No

Dimensions

Dimensions

8.25 in x 3.50 in x 13.00 in

Height

13 in

Length

8.25 in

Weight

8.65 lb

Width

3.5 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

250

Stranded or Compressed Conductor

4/0

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Connector Type

Aluminum

With Seal Kit

Yes

With Test Point

No

Logistics

Pallet Quantity

64

Standard Package

1