
Brand: Hubbell Power Systems
Catalog ID: 625BTN38J
Catalog Number
625BTN38J
Connector Type
Aluminum
Material Type
Non-Standard
Type
600 Amp Dead Break
UPC
096359692676
With Seal Kit
Yes
With Test Point
No
Dimensions
8.25 in x 3.50 in x 13.00 in
Height
13 in
Length
8.25 in
Weight
8.65 lb
Width
3.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
25/28 kV
Solid or Compacted Conductor
900
Stranded or Compressed Conductor
700/750
Connector Type
Aluminum
With Seal Kit
Yes
With Test Point
No
Pallet Quantity
64
Standard Package
1