HUBBELL
HPS_ID_625BTxxxTJ_PRODIMAGE
* Representative image
HPS_ID_625BTxxxTJ_PRODIMAGE

25/28 kV, 600 Amp, T-Body Kit w/ Test Point and Jacket Seal Kit

Brand:

Hubbell

Catalog ID:

625BTH29TJ

25/28 kV 600 Amp T-Body Kit with Test Point. Cable insulation range 0.850 in - 1.050 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

625BTH29TJ

Connector Type

Aluminum

Type

600 Amp Dead Break

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Weight

8.65 lb

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Conductor Related

Solid or Compacted Conductor

350

Stranded or Compressed Conductor

300

Logistics

Pallet Quantity

64

Standard Package

1