text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp, T-Body Kit w/ Test Point and shield adapter kit

by Hubbell Power Systems 

Catalog ID: 625BTL31TS

25/28 kV 600 Amp T-Body Kit with Test Point. Cable insulation range 1.180 in - 1.465 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

Product Details

General

Connector Type Aluminum
Type 600Amp Dead Break
With Seal Kit Yes
With Test Point Yes

Dimensions

Cable Insulation Diameter Maximum 1.465 in
Cable Insulation Diameter Minimum 1.180 in
Weight 8.650 lb

Electrical Ratings

AC Withstand Voltage (1 min) 40 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 19 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Cable Insulation Diameter Range 1.180 - 1.465
Solid or Compacted Conductor 450
Stranded or Compressed Conductor 400

Logistics

Standard Package 1

Resources/Downloads