text.skipToContent text.skipToNavigation

25/28 kV, 600 Amp, T-Body Kit w/ Test Point

by Hubbell Power Systems 

Catalog ID: 625BTJ28T

25/28 kV 600 Amp T-Body Kit with Test Point. Cable insulation range 0.980 in - 1.180 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

Product Details

General

Connector Type Aluminum
Type 600 Amp Dead Break
With Seal Kit No
With Test Point Yes

Dimensions

Weight 8.150 lb

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21 kV
Current Rating 600 A
kV Class 25/28 kV

Conductor Related

Solid or Compacted Conductor 300
Stranded or Compressed Conductor 250

Logistics

Pallet Quantity 64
Standard Package 1

Resources/Downloads